Similar Illustration
Only CAD model download is supported
Adapters
Connection 1
M12x1-Female, straight, 4-pin, A-coded
Connection 2
7/8"-Male, straight, 4-pin
Operating voltage Ub
300 VDC / 300 VAC
Rated current (40 °C)
4.0 A
IP rating
IP67
This product is part of the Classic portfolio, that means
extended availability
flexible transition period
transparent conditions
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Only CAD model download is supported