Single-ended cordsets
Alternative products
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BCC M425-0000-1A-001-PH0334-150-C023 | BCC S425-0000-1A-036-PH0334-150-C023 | |
|
-
List price
|
75,21 EUR
List price
|
|
| Connection | M12x1-Female, right-angle, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
|---|---|---|
| Cable | PUR Shielded black | PUR Shielded black, 15 m |
| Number of conductors | 3 | 3 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -40...105 °C | -40...105 °C |
| Cable temperature, flexible routing | -20...105 °C | -20...105 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K | IP67, IP68, IP69K |
| Approval/Conformity |
EAC WEEE |
CE Ecolab WEEE |
| Special characteristics | - | Washdown |