Similar Illustration
Only CAD model download is supported
Sensor cables unshielded
Connection
M12x1-Female, straight, 12-pin, A-coded
Cable
PUR black, 20 m, drag chain compatible
Number of conductors
12
Conductor cross-section
0.25 mm²
Cable temperature, fixed routing
-50...80 °C
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M41C-0000-1A-049-PX0C25-200 | BCC M41C-0000-1A-169-PS0C25-200-C009 | BCC M42C-0000-1A-049-PX0C25-200 | |
|
119,54 EUR
List price
|
173,00 EUR
List price
|
119,54 EUR
List price
|
|
| Connection | M12x1-Female, straight, 12-pin, A-coded | M12x1-Female, straight, 12-pin, A-coded | M12x1-Female, angled, 12-pin, A-coded |
|---|---|---|---|
| Cable | PUR black, 20 m, drag chain compatible | PUR Shielded black, 20 m, drag chain compatible | PUR black, 20 m, drag chain compatible |
| Number of conductors | 12 | 12 | 12 |
| Conductor cross-section | 0.25 mm² | 0.25 mm² | 0.25 mm² |
| Cable temperature, fixed routing | -50...80 °C | -40...105 °C | -50...80 °C |
| Cable temperature, flexible routing | -25...80 °C | -25...105 °C | -25...80 °C |
| Operating voltage Ub | 30 VDC / 30 VAC | 30 VDC / 30 VAC | 30 VDC / 30 VAC |
| Rated current (40 °C) | 1.5 A | 1.5 A | 1.5 A |
| IP rating | IP67, IP68, IP69K | IP67 | IP67, IP68, IP69K |
| Approval/Conformity |
CE cULus WEEE |
CE WEEE cULus |
CE cULus WEEE |
Only CAD model download is supported