Similar Illustration
Only CAD model download is supported
Welding cables (high performance)
Connection
M8x1-Female, angled, 3-pin, A-coded
Power indicator
Green LED
Function indicator (Pin 4)
LED yellow
Switching output
PNP
Cable
TPE welding spark resistant gray, 2 m
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC W323-0000-10-004-BW8334-020 | BCC W313-0000-10-004-BW8334-020 | BCC W323-0000-10-001-BW8334-020 | |
|
28,62 EUR
List price
|
28,62 EUR
List price
|
24,02 EUR
List price
|
|
| Connection | M8x1-Female, angled, 3-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, angled, 3-pin, A-coded |
|---|---|---|---|
| Power indicator | Green LED | Green LED | - |
| Function indicator (Pin 4) | LED yellow | LED yellow | - |
| Switching output | PNP | PNP | - |
| Cable | TPE welding spark resistant gray, 2 m | TPE welding spark resistant gray, 2 m | TPE welding spark resistant gray, 2 m |
| Number of conductors | 3 | 3 | 3 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -50...130 °C | -50...130 °C | -50...130 °C |
| Cable temperature, flexible routing | -40...125 °C | -40...125 °C | -40...125 °C |
| Operating voltage Ub | 30 VDC | 30 VDC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP65 | IP65 | IP65 |
| Approval/Conformity |
CE WEEE |
CE WEEE |
CE WEEE |
Only CAD model download is supported