Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Male, Straight, 5-pin, A-coded
Switching output
Complementary
Cable
PUR welding spark resistant Orange, 2 m, Drag chain compatible
Number of conductors
5
Conductor cross-section
0.34 mm²
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Discontinued
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M415-0000-2A-017-PV3534-020 | BCC M415-0000-2A-017-PW3534-020 | BCC M415-0000-2A-017-PY3534-020 | |
|
-
List price
|
-
List price
|
15,90 EUR
List price
|
|
| Connection | M12x1-Male, Straight, 5-pin, A-coded | M12x1-Male, Straight, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded |
|---|---|---|---|
| Switching output | Complementary | Complementary | Complementary |
| Cable | PUR welding spark resistant Orange, 2 m, Drag chain compatible | PUR welding spark resistant Orange, 2 m, drag chain compatible | PUR welding spark resistant Orange, 2 m, drag chain compatible |
| Number of conductors | 5 | 5 | 5 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -50...90 °C | -50...90 °C | -40...80 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C | -25...80 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K | IP67, IP68, IP69K | IP67, IP68, IP69K |
| Approval/Conformity |
CE cULus EAC WEEE |
CE cULus EAC WEEE |
CE cULus WEEE |
Only CAD model download is supported