Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Female, angled, 5-pin, A-coded
Connection 2
M12x1-Male, straight, 5-pin, A-coded
Power indicator
Green LED
Function indicator (Pin 2)
LED red
Function indicator (Pin 4)
LED yellow
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BCC M425-M415-3A-732-PV3534-003 | BCC M425-M415-3A-732-PY3534-003 | BCC M425-M415-3A-692-PW0534-003 | BCC M425-M415-3A-312-PY3534-003 | |
|
-
List price
|
24,76 EUR
List price
|
24,36 EUR
List price
|
17,30 EUR
List price
|
|
| Connection 1 | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
|---|---|---|---|---|
| Connection 2 | M12x1-Male, straight, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded |
| Power indicator | Green LED | Green LED | LED green/no | - |
| Function indicator (Pin 2) | LED red | LED red | LED red | - |
| Function indicator (Pin 4) | LED yellow | LED yellow | LED yellow | - |
| Cable | PUR welding spark resistant Orange, 0.3 m, drag chain compatible | PUR welding spark resistant Orange, 0.3 m, drag chain compatible | PUR welding spark resistant black, 0.3 m, drag chain compatible | PUR welding spark resistant Orange, 0.3 m, drag chain compatible |
| Number of conductors | 5 | 5 | 5 | 5 |
| Cable temperature, fixed routing | -50...90 °C | -40...80 °C | -50...90 °C | -40...80 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...80 °C | -25...90 °C | -25...80 °C |
| Operating voltage Ub | 30 VDC | 30 VDC | 30 VDC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |
| Function indicator | - | - | yes/no | - |
Only CAD model download is supported