Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Male, straight, 4-pin, A-coded
Switching output
Complementary
Cable
PVC gray, 0.2 m, drag chain compatible
Number of conductors
4
Conductor cross-section
0.34 mm²
Product Features
0.20 m, PVC, M12x1, Male
1.00 m, PVC, M12x1, Male
2.00 m, PVC, M12x1, Male
3.00 m, PVC, M12x1, Male
5.00 m, PVC, M12x1, Male
10.00 m, PVC, M12x1, Male
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M414-0000-2A-003-VX8434-002 | BCC M414-0000-2A-003-VX8434-010 | BCC M414-0000-2A-003-VX8434-020 | |
|
6,92 EUR
List price
|
7,71 EUR
List price
|
8,70 EUR
List price
|
|
| Connection | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded |
|---|---|---|---|
| Switching output | Complementary | Complementary | Complementary |
| Cable | PVC gray, 0.2 m, drag chain compatible | PVC gray, 1 m, drag chain compatible | PVC gray, 2 m, drag chain compatible |
| Number of conductors | 4 | 4 | 4 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -40...105 °C | -40...105 °C | -40...105 °C |
| Cable temperature, flexible routing | -5...105 °C | -5...105 °C | -5...105 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K | IP67, IP68, IP69K | IP67, IP68, IP69K |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE UKCA |
Only CAD model download is supported