Food & Beverage cables
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC S4C5-0000-1A-017-YX8534-150-C009 | BCC S4B5-0000-1A-034-YX8534-150-C009 | BCC S4B5-0000-1A-017-YX8534-150-C009 | |
|
49,14 EUR
List price
|
49,14 EUR
List price
|
49,14 EUR
List price
|
|
| Special characteristics | Washdown | Washdown | Washdown |
|---|---|---|---|
| Connection | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
| Switching output | Complementary | Complementary | Complementary |
| Cable | TPE-V gray, 15 m | TPE-V gray, 15 m | TPE-V gray, 15 m |
| Number of conductors | 5 | 5 | 5 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -50...105 °C | -50...105 °C | -50...105 °C |
| Cable temperature, flexible routing | -25...105 °C | -25...105 °C | -25...105 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP69K | IP67, IP69K | IP67, IP69K |
| Approval/Conformity |
CE Ecolab WEEE |
CE Ecolab WEEE |
CE Ecolab WEEE |