Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
RJ45-Male, Straight, 8-pin
Connection 2
RJ45-Male, Straight, 8-pin
Interface
Ethernet/IP
Cable
TPE Shielded teal, 2.5 m, drag chain compatible
Cable, note
Ethernet, CAT 5E
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BCC E898-E898-90-377-ES68N9-025 | BCC E818-E818-90-377-PS58N9-030 | |
|
-
List price
|
51,66 EUR
List price
|
|
| Connection 1 | RJ45-Male, Straight, 8-pin | RJ45-Male, straight, 8-pin |
|---|---|---|
| Connection 2 | RJ45-Male, Straight, 8-pin | RJ45-Male, straight, 8-pin |
| Interface | Ethernet/IP | Ethernet/IP |
| Cable | TPE Shielded teal, 2.5 m, drag chain compatible | PUR Shielded Green, 3 m |
| Cable, note | Ethernet, CAT 5E | - |
| Number of conductors | 8 | 8 |
| Cable temperature, flexible routing | -40...75 °C | -30...80 °C |
| Operating voltage Ub | 42 VDC / 30 VAC | 60 VDC / 48 VAC |
| Rated current (40 °C) | 1.0 A | 0.5 A |
| IP rating | IP20/IP20 | IP20/IP20 |
| Approval/Conformity |
CE EAC WEEE |
CE cULus WEEE UKCA |
| Cable temperature, fixed routing | - | -40...80 °C |
Only CAD model download is supported