Similar Illustration
Only CAD model download is supported
Power cables
Connection
M12x1-Female, angled, 4-pin, L-coded
Cable
PUR black, 10 m, drag chain compatible
Number of conductors
4
Conductor cross-section
1.5 mm²
Cable temperature, fixed routing
-40...85 °C
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
|
Alternative
|
|
|
|
|
|
| BCC M424-0000-1L-003-PX04A5-100 | BCC M414-0000-1L-003-PX04A5-100 | |
|
81,93 EUR
List price
|
81,93 EUR
List price
|
|
| Connection | M12x1-Female, angled, 4-pin, L-coded | M12x1-Female, straight, 4-pin, L-coded |
|---|---|---|
| Cable | PUR black, 10 m, drag chain compatible | PUR black, 10 m, drag chain compatible |
| Number of conductors | 4 | 4 |
| Conductor cross-section | 1.5 mm² | 1.5 mm² |
| Cable temperature, fixed routing | -40...85 °C | -40...85 °C |
| Cable temperature, flexible routing | -20...85 °C | -20...85 °C |
| Operating voltage Ub | 63 VDC | 63 VDC |
| Rated current (40 °C) | 16 A UL/12 A cUL | 16 A UL/12 A cUL |
| IP rating | IP65, IP67 | IP65, IP67 |
| Approval/Conformity |
CE WEEE UKCA cULus |
CE WEEE UKCA cULus |
Only CAD model download is supported