Similar Illustration
Only CAD model download is supported
Power cables
Connection
M12x1-Female, angled, 4-pin, S-coded
Cable
PUR welding spark resistant black, 20 m, drag chain compatible
Number of conductors
3
Conductor cross-section
1.5 mm²
Cable temperature, fixed routing
-50...90 °C
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BCC M424-0000-1S-175-PX03A5-200-C009 | BCC M414-0000-1S-175-PX03A5-200 | |
|
124,84 EUR
List price
|
124,84 EUR
List price
|
|
| Connection | M12x1-Female, angled, 4-pin, S-coded | M12x1-Female, straight, 4-pin, S-coded |
|---|---|---|
| Cable | PUR welding spark resistant black, 20 m, drag chain compatible | PUR black, 20 m, drag chain compatible |
| Number of conductors | 3 | 3 |
| Conductor cross-section | 1.5 mm² | 1.5 mm² |
| Cable temperature, fixed routing | -50...90 °C | -40...85 °C |
| Cable temperature, flexible routing | -25...90 °C | -20...85 °C |
| Operating voltage Ub | 630 VDC / 630 VAC | 630 VAC |
| Rated current (40 °C) | 12.0 A | 12.0 A |
| IP rating | IP67, IP68, IP69K | IP67, IP65 |
| Approval/Conformity |
CE WEEE |
CE WEEE UKCA cULus |
Only CAD model download is supported