Similar Illustration
Only CAD model download is supported
Y-splitters
Connection 3
5-pin
Operating voltage Ub
60 VDC / 50 VAC
Cable
PUR black, drag chain compatible
Rated current (40 °C)
4.0 A
Cable temperature, fixed routing
-50...90 °C
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M414-M415-0000-U2028-010/015 | BCC M414-M313-M313-U2026-006 | BCC M414-M313-M313-U2026-010 | |
|
55,91 EUR
List price
|
34,75 EUR
List price
|
37,73 EUR
List price
|
|
| Connection 3 | 5-pin | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded |
|---|---|---|---|
| Operating voltage Ub | 60 VDC / 50 VAC | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Cable | PUR black, drag chain compatible | PUR black, 0.6 m, drag chain compatible | PUR black, 1 m, drag chain compatible |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| Cable temperature, fixed routing | -50...90 °C | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C | -25...90 °C |
| IP rating | IP67/IP67 | IP67, IP68, IP69K/IP67/IP67 | IP67, IP68, IP69K/IP67/IP67 |
| Approval/Conformity |
CE WEEE cULus |
CE WEEE cULus |
CE WEEE cULus |
| Connection 1 | - | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded |
| Connection 2 | - | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded |
Only CAD model download is supported