Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Female, straight, 5-pin, L-coded
Connection 2
M12x1-Male, straight, 5-pin, L-coded
Cable
PUR gray, 8 m, drag chain compatible
Number of conductors
5
Cable temperature, fixed routing
-40...85 °C
Product Features
0.60 m, PUR, M12x1, Female
1 m, PUR, M12x1, Female
2.00 m, PUR, M12x1, Female
3 m, PUR, M12x1, Female
5.00 m, PUR, M12x1, Female
6 m, PUR, M12x1, Female
7 m, PUR, M12x1, Female
8 m, PUR, M12x1, Female
10.00 m, PUR, M12x1, Female
12 m, PUR, M12x1, Female
15.00 m, PUR, M12x1, Female
20 m, PUR, M12x1, Female
30.00 m, TPU, M12x1, Female
40.00 m, PUR, M12x1, Female
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M415-M415-3L-386-PX85A5-080 | BCC M415-M415-3L-386-PX85A5-100 | BCC M415-M425-3L-386-PX85A5-100 | |
|
118,24 EUR
List price
|
135,60 EUR
List price
|
135,60 EUR
List price
|
|
| Connection 1 | M12x1-Female, straight, 5-pin, L-coded | M12x1-Female, straight, 5-pin, L-coded | M12x1-Female, straight, 5-pin, L-coded |
|---|---|---|---|
| Connection 2 | M12x1-Male, straight, 5-pin, L-coded | M12x1-Male, straight, 5-pin, L-coded | M12x1-Male, angled, 5-pin, L-coded |
| Cable | PUR gray, 8 m, drag chain compatible | PUR gray, 10 m, drag chain compatible | PUR gray, 10 m, drag chain compatible |
| Number of conductors | 5 | 5 | 5 |
| Cable temperature, fixed routing | -40...85 °C | -40...85 °C | -40...85 °C |
| Cable temperature, flexible routing | -20...85 °C | -20...85 °C | -20...85 °C |
| Operating voltage Ub | 63 VDC | 63 VDC | 63 VDC |
| Rated current (40 °C) | 16 A UL/12 A cUL | 16 A UL/12 A cUL | 16 A UL/12 A cUL |
| IP rating | IP65, IP67 | IP65, IP67 | IP65, IP67 |
| Approval/Conformity |
CE WEEE cULus UKCA |
CE WEEE cULus UKCA |
CE WEEE cULus UKCA |
Only CAD model download is supported