Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
RJ45-Male, straight, 8-pin
Connection 2
RJ45, straight, 8-pin
Interface
Ethernet/IP
Cable
PUR Shielded gray, 20 m
Cable, note
Ethernet, CAT 6A
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC E818-E818-90-377-PS88N9-200 | BCC E818-E818-90-377-PS58N9-200 | BCC E818-E818-90-377-PS88N9-005 | |
|
155,16 EUR
List price
|
155,16 EUR
List price
|
36,44 EUR
List price
|
|
| Connection 1 | RJ45-Male, straight, 8-pin | RJ45-Male, straight, 8-pin | RJ45-Male, straight, 8-pin |
|---|---|---|---|
| Connection 2 | RJ45, straight, 8-pin | RJ45-Male, straight, 8-pin | RJ45, straight, 8-pin |
| Interface | Ethernet/IP | Ethernet/IP | Ethernet/IP |
| Cable | PUR Shielded gray, 20 m | PUR Shielded Green, 20 m | PUR Shielded gray, 0.5 m |
| Cable, note | Ethernet, CAT 6A | - | Ethernet, CAT 6A |
| Number of conductors | 8 | 8 | 8 |
| Cable temperature, fixed routing | -40...80 °C | -40...80 °C | -40...80 °C |
| Cable temperature, flexible routing | -30...80 °C | -30...80 °C | -30...80 °C |
| Operating voltage Ub | 60 VDC / 48 VAC | 60 VDC / 48 VAC | 60 VDC / 48 VAC |
| Rated current (40 °C) | 0.5 A | 0.5 A | 0.5 A |
| Approval/Conformity |
CE UKCA WEEE cULus |
CE cULus WEEE UKCA |
CE UKCA WEEE cULus |
| IP rating | - | IP20/IP20 | - |
Only CAD model download is supported