Similar Illustration
Only CAD model download is supported
Capacitive proximity switches for object detection
Dimension
Ø 22 x 4 mm
Series
D22
Installation
for flush mounting
Connection
Cable, 2.00 m, PUR
Switching output
PNP normally open (NO)
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BCS D22T403-PSM60C-EP02 | BCS D22T405-XXS10C-EP02-GZ01-002 | |
|
145,03 EUR
List price
|
110,21 EUR
List price
|
|
| Dimension | Ø 22 x 4 mm | Ø 22 x 4 mm |
|---|---|---|
| Series | D22 | D22 |
| Installation | for flush mounting | for flush mounting |
| Connection | Cable, 2.00 m, PUR | Cable with connector, Special connector-Special connector, 2.00 m, PUR |
| Switching output | PNP normally open (NO) | - |
| Switching frequency | 100 Hz | - |
| Range | 5.4...6.6 mm | 1...10 mm |
| Housing material | 1.4301 stainless steel | 1.4301 stainless steel |
| Material sensing surface | PTFE | PTFE |
| Ambient temperature | -30...70 °C | -30...80 °C |
| Operating voltage Ub | 12...30 VDC | - |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | IP64 | IP66 |
| Interface | - | Special interface |
| Sensitivity | - | adjustable on base unit |
Only CAD model download is supported