Similar Illustration
Only CAD model download is supported
Capacitive level sensors
Dimension
Ø 18 x 73 mm
Series
M18
Installation
non-flush
Connection
Cable, 2.00 m, PTFE
Switching output
NPN normally open (NO)
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Discontinued
Alternative
|
|
|
|
|
|
| BCS M18TTI2-NSC15G-AT02 | BCS M18TTI2-NOC15G-AT02 | |
|
-
List price
|
147,30 EUR
List price
|
|
| Dimension | Ø 18 x 73 mm | Ø 18 x 73 mm |
|---|---|---|
| Series | M18 | M18 |
| Installation | non-flush | non-flush |
| Connection | Cable, 2.00 m, PTFE | Cable, 2.00 m, PTFE |
| Switching output | NPN normally open (NO) | NPN normally closed (NC) |
| Switching frequency | 100 Hz | 100 Hz |
| Sensitivity | Switching distance adjustable | Switching distance adjustable |
| Housing material | PTFE | PTFE |
| Material sensing surface | PTFE | PTFE |
| Ambient temperature | -30...70 °C | -30...70 °C |
| Operating voltage Ub | 10...35 VDC | 10...35 VDC |
| Approval/Conformity |
CE cULus EAC WEEE |
CE UKCA cULus WEEE |
| IP rating | IP67 | IP67 |
Only CAD model download is supported