Similar Illustration
Only CAD model download is supported
Capacitive level sensors
Series
Level sensor
Installation
non-flush
Connection
Cable, 2.00 m, PUR
Switching output
PNP/NPN NO/NC programmable
Switching frequency
5 Hz
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BCS S40SS01-GPCFAG-EP02 | BCS S44KK01-GPCFAG-EP02 | |
|
-
List price
|
125,78 EUR
List price
|
|
| Series | Level sensor | S44 |
|---|---|---|
| Installation | non-flush | non-flush |
| Connection | Cable, 2.00 m, PUR | Cable, 2.00 m, PUR |
| Switching output | PNP/NPN NO/NC programmable | PNP/NPN NO/NC codable |
| Switching frequency | 5 Hz | 5 Hz |
| Sensitivity | media-dependent, adjustable | media-dependent, adjustable |
| Housing material | PSU | PEEK |
| Material sensing surface | PSU | PEEK |
| Ambient temperature | -10...105 °C | -5...105 °C, UL approval valid up to 85 °C |
| Operating voltage Ub | 10...35 VDC | 10...30 VDC |
| Approval/Conformity | CE |
CE UKCA WEEE cULus |
| IP rating | IP64 | IP67 |
| Dimension | - | Ø 12 x 62.5 mm |
| Function | - | Smart Level 15 |
| Additional features | - |
Electrically conductive media Foam and residue compensation |
Only CAD model download is supported