Similar Illustration
Only CAD model download is supported
Capacitive level sensors
Series
Level sensor
Installation
non-flush
Connection
Connector, M8x1-Male, 3-pin
Switching output
PNP/NPN NO/NC programmable
Switching frequency
5 Hz
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Recommended alternative
|
Discontinued
Recommended alternative
|
Recommended alternative
|
Recommended alternative
|
|
|
|
|
|
|
|
|
| BCS S41SS01-GPCFAG-S49G | BCS S44KK01-NOCFAG-EP00,3-GS49 | BCS S44KK01-NSCFAG-EP00,3-GS49 | BCS S44KK01-POCFAG-EP00,3-GS49 | BCS S44KK01-PSCFAG-EP00,3-GS49 | |
|
-
List price
|
125,78 EUR
List price
|
-
List price
|
125,78 EUR
List price
|
125,78 EUR
List price
|
|
| Series | Level sensor | S44 | S44 | S44 | S44 |
|---|---|---|---|---|---|
| Installation | non-flush | non-flush | non-flush | non-flush | non-flush |
| Connection | Connector, M8x1-Male, 3-pin | Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR | Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR | Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR | Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR |
| Switching output | PNP/NPN NO/NC programmable | NPN normally closed (NC) | NPN normally open (NO) | PNP normally closed (NC) | PNP normally open (NO) |
| Switching frequency | 5 Hz | 5 Hz | 5 Hz | 5 Hz | 5 Hz |
| Sensitivity | media-dependent, adjustable | media-dependent, adjustable | media-dependent, adjustable | media-dependent, adjustable | media-dependent, adjustable |
| Housing material | PSU | PEEK | PEEK | PEEK | PEEK |
| Material sensing surface | PSU | PEEK | PEEK | PEEK | PEEK |
| Ambient temperature | -10...105 °C | -5...105 °C, UL approval valid up to 85 °C | -5...105 °C, UL approval valid up to 85 °C | -5...105 °C, UL approval valid up to 85 °C | -5...105 °C, UL approval valid up to 85 °C |
| Operating voltage Ub | 10...35 VDC | 10...30 VDC | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Approval/Conformity | CE |
CE UKCA WEEE cULus |
CE WEEE cULus EAC |
CE UKCA WEEE cULus |
CE UKCA WEEE cULus |
| IP rating | IP64 | IP67 | IP67 | IP67 | IP67 |
| Dimension | - | Ø 12 x 62.5 mm | Ø 12 x 62.5 mm | Ø 12 x 62.5 mm | Ø 12 x 62.5 mm |
| Function | - | Smart Level 15 | Smart Level 15 | Smart Level 15 | Smart Level 15 |
| Additional features | - |
Electrically conductive media Foam and residue compensation |
Electrically conductive media Foam and residue compensation |
Electrically conductive media Foam and residue compensation |
Electrically conductive media Foam and residue compensation |
Only CAD model download is supported