Similar Illustration
Only CAD model download is supported
Capacitive proximity switches for object detection
Dimension
40 x 40 x 10 mm
Series
Q40
Installation
for flush mounting
Connection
Cable with connector, M8x1-Male, 0.50 m, PUR
Switching output
PNP normally open (NO)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BCS Q40BBAA-PSC20C-EP00,5-GS49 | BCS Q40BBAA-PSC20C-EP00,3-GS49 | |
|
-
List price
|
48,45 EUR
List price
|
|
| Dimension | 40 x 40 x 10 mm | 40 x 40 x 10 mm |
|---|---|---|
| Series | Q40 | Q40 |
| Installation | for flush mounting | for flush mounting |
| Connection | Cable with connector, M8x1-Male, 0.50 m, PUR | Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR |
| Switching output | PNP normally open (NO) | PNP normally open (NO) |
| Switching frequency | 100 Hz | 100 Hz |
| Range | 1...20 mm | 1...20 mm |
| Sensitivity | Switching distance adjustable | Switching distance adjustable |
| Housing material | PBT | PBT |
| Material sensing surface | PBT | PBT |
| Ambient temperature | -5...85 °C | -5...85 °C |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus EAC WEEE |
CE UKCA cULus WEEE |
| IP rating | IP67 | IP67 |
Only CAD model download is supported