Inductive proximity switches and proximity sensors
Alternative products
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BES 516-356-BO-C-PU-03 | BES 515-356-BO-C-PU-05 | |
|
-
List price
|
65,73 EUR
List price
|
|
| Dimension | Ø 12 x 60 mm | Ø 12 x 59.5 mm |
|---|---|---|
| Style Housing | M12x1 | M12x1 |
| Installation | non-flush | non-flush |
| Range | 4 mm | 4 mm |
| Switching output | PNP normally open (NO) | PNP normally open (NO) |
| Switching frequency | 1200 Hz | 1200 Hz |
| Housing material | Stainless steel | 1.4305 stainless steel |
| Material sensing surface | PA 12 | PA 12 |
| Connection | Cable, 3.00 m, PUR | Cable, 5.00 m, PUR |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -40...85 °C | -25...70 °C |
| IP rating | IP68 | IP68 |
| Approval/Conformity |
CE cULus EAC |
CE UKCA cULus WEEE |