Products
Service & Support
Industries & Solutions
Company
Canceled

BES05TZ

BES M12MG2-GNX40F-S04G-X04

Inductive sensors for hazardous areas

Dimension
Ø 12 x 70 mm
Style Housing
M12x1
Installation
non-flush
Range
4 mm
Interface
NAMUR
Do you have any questions about the product? Get in touch with us.
This product page contains information for Belgium

Quantity scale

Contact request
Key features
Dimension
Ø 12 x 70 mm
Style Housing
M12x1
Installation
non-flush
Range
4 mm
Interface
NAMUR
Switching frequency
380 Hz
Housing material
Br-Ni
Material sensing surface
PA
Connection
Connector, M12x1-Male, 4-pin
Operating voltage Ub
7...9.6 VDC
Ambient temperature
-25...75 °C, see certificate
Ex category
NEC 500: Class I, Division 1
NEC 500: Class II, Division 1
NEC 500: Class III, Division 1
NEC 505: Class I, Zone 0
NEC 505: Zone 20
IP rating
IP67
IP67
Approval/Conformity
cCSAus
Classifications
ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 12.0
27-27-40-01
ECLASS 13.0
27-27-40-01
ECLASS 14.0
27-27-40-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
ETIM 8.0
EC002714
ETIM 9.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue