Similar Illustration
Only CAD model download is supported
Fiber optic sensors
Version
Ø 6, standard
Reference base unit
BFB M18M-011-P-S4
Fiber type material
Glass
Cable length L
3 m
Material jacket
Silicone, on stainless steel
Recommended alternative
BFO002Z
Fiber optic sensors
BFO 18A-XAC-SMG-30-2,5
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BFO 18A-XAC-SMG-30-3 | BFO 18A-XAC-SMG-30-2,5 | |
|
-
List price
|
369,77 EUR
List price
|
|
| Version | Ø 6, standard | Ø 6, standard |
|---|---|---|
| Reference base unit | BFB M18M-011-P-S4 | BFB M18M-011-P-S4 |
| Fiber type material | Glass | Glass |
| Cable length L | 3 m | 2.5 m |
| Material jacket | Silicone, on stainless steel | Silicone, on stainless steel |
| Range | 20 mm | 20 mm |
| Ambient temperature | -40...150 °C | -40...150 °C |
| Active surface, fibers | Bundle Ø 3.0 mm | Bundle Ø 3.0 mm |
| Active surface, fiber arrangement | Segmented bundle | Segmented bundle |
| IP rating | IP67 | IP67 |
Only CAD model download is supported