Similar Illustration
Only CAD model download is supported
Cylindrical glass fibers with straight and angled optics
Version
Ø 6, standard
Use
for fiber optic base units BFB
Reference base unit
BFB M18M-011-P-S4
Fiber type material
Glass
Cable length L
1 m
Recommended alternative
BFO002W
Fiber optic sensors
BFO 18A-XAC-SMG-30-1
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BFO 18V-XAC-SMG-30-1 | BFO 18A-XAC-SMG-30-1 | |
|
301,00 EUR
List price
|
177,00 EUR
List price
|
|
| Version | Ø 6, standard | Ø 6, standard |
|---|---|---|
| Use | for fiber optic base units BFB | for fiber optic base units BFB |
| Reference base unit | BFB M18M-011-P-S4 | BFB M18M-011-P-S4 |
| Fiber type material | Glass | Glass |
| Cable length L | 1 m | 1 m |
| Material jacket | Silicone, on stainless steel | Silicone, on stainless steel |
| Range | 20 mm | 20 mm |
| Ambient temperature | -40...150 °C | -40...150 °C |
| Material | Brass Blackened | - |
| Active surface, fibers | Bundle Ø 3.0 mm | Bundle Ø 3.0 mm |
| Active surface, fiber arrangement | Segmented bundle | Segmented bundle |
| IP rating | IP67 | IP67 |
Only CAD model download is supported