Similar Illustration
Only CAD model download is supported
Cylindrical glass fibers with straight and angled optics
Version
Ø 6, 90° optics
Reference base unit
BFB M18M-011-P-S4
Fiber type material
Glass
Cable length L
2 m
Material jacket
Stainless steel
Recommended alternative
BFO004U
Fiber optic sensors
BFO 18V-XAD-MZG-30-0,5
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BFO 18V-XAD-MZG-30-2 | BFO 18V-XAD-MZG-30-0,5 | |
|
-
List price
|
233,81 EUR
List price
|
|
| Version | Ø 6, 90° optics | Ø 6, 90° optics |
|---|---|---|
| Reference base unit | BFB M18M-011-P-S4 | BFB M18M-011-P-S4 |
| Fiber type material | Glass | Glass |
| Cable length L | 2 m | 0.5 m |
| Material jacket | Stainless steel | Stainless steel |
| Range | 20 mm | 20 mm |
| Ambient temperature | -20...70 °C | -20...70 °C |
| Material | Brass Blackened | - |
| Active surface, fibers | Bundle Ø 3.0 mm | Bundle Ø 3.0 mm |
| Active surface, fiber arrangement | Segmented bundle | Segmented bundle |
| IP rating | IP50 | IP50 |
| Use | - | for fiber optic base units BFB |
Only CAD model download is supported