Products
Service & Support
Industries & Solutions
Company
Canceled

BID000H

BID R03K-4R3S0-O20ZZ0-S92

Transponder-coded safety sensors

Special characteristics
Washdown
Performance Level
e
Safety category (EN ISO 13849-1)
4
SIL (IEC 61508)
3
SIL CL (EN 62061)
3
Do you have any questions about the product? Get in touch with us.
This product page contains information for Belgium

Quantity scale

Contact request
Key features
Special characteristics
Washdown
Performance Level
e
Safety category (EN ISO 13849-1)
4
SIL (IEC 61508)
3
SIL CL (EN 62061)
3
Coding level (EN ISO 14119)
high
Response time max.
100 ms
Approval/Conformity
CE
cULus
Safety
Ecolab
WEEE
Operating principle
non-contact (RFID)
Approach direction
any to sensing surface
Actuator retention force
18 N
Assured operating distance Sao
10 mm
Assured switch off distance Sar
20 mm
Connection
Connector, M12x1, 5-pin
Switching output
2x PNP OSSD
Installation
for flush mounting
Dimension
106 x 25 x 22 mm
Ambient temperature
-25...70 °C
IP rating
IP65
IP67
IP69
Housing material
Thermoplastic, glass-fiber reinforced
Classifications
ECLASS 10.1
27-27-24-03
ECLASS 11.0
27-27-24-03
ECLASS 12.0
27-27-46-01
ECLASS 13.0
27-27-46-01
ECLASS 14.0
27-27-46-01
ECLASS 5.1.4
27-27-24-03
ECLASS 6.2
27-27-24-03
ECLASS 8.1
27-27-24-03
ECLASS 9.0
27-27-24-03
ECLASS 9.1
27-27-24-03
ETIM 7.0
EC002592
ETIM 8.0
EC002592
ETIM 9.0
EC002592
UNSPSC 11
39121501
UNSPSC 7.0901
39121501
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue