Products
Service & Support
Industries & Solutions
Company

BIS0084

BIS C-330-TF-01,66-SA1

Reader for the LF range (70/455 kHz)

Product group
LF (70/455 kHz)
Dimension
25 x 9.5 x 50 mm
Installation
metal-free (clear zone)
on metal
flush in metal
Antenna type
round
Connection
0.36 m, FEP
Do you have any questions about the product? Get in touch with us.
This product page contains information for Belgium

Quantity scale

Contact request
Key features
Product group
LF (70/455 kHz)
Dimension
25 x 9.5 x 50 mm
Installation
metal-free (clear zone)
on metal
flush in metal
Antenna type
round
Connection
0.36 m, FEP
Housing material
PC, With UV protective coating
Storage temperature
-20...85 °C
Ambient temperature
0...70 °C
IP rating
IP65
Approval/Conformity
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 12.0
27-28-04-01
ECLASS 13.0
27-28-04-01
ECLASS 14.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 6.0
EC002998
ETIM 7.0
EC002998
ETIM 8.0
EC002998
ETIM 9.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue