Products
Service & Support
Industries & Solutions
Company
Canceled

BIS0165

BIS U-152-M3/CAA

UHF RFID tags (860…930 MHz)

Product group
UHF (860...930 MHz)
Working frequency
860…960 MHz
Dimension
17 × 73 mm
Memory type
EEPROM
User data, read/write
32 Bit
Put together your individual RFID system, tailored to your needs and areas of application.
Do you have any questions about the product? Get in touch with us.
This product page contains information for Belgium

Quantity scale

Contact request
Key features
Product group
UHF (860...930 MHz)
Working frequency
860…960 MHz
Dimension
17 × 73 mm
Memory type
EEPROM
User data, read/write
32 Bit
EPC memory, read/write
128 Bit
TID memory, read-only
96 Bit
Antenna type
Dipole
Installation
metal-free (clear zone)
Storage temperature
-20...80 °C
Ambient temperature
-20...80 °C
Housing material
Paper
Approval/Conformity
CE
WEEE
EAC
Classifications
ECLASS 10.1
27-28-04-02
ECLASS 11.0
27-28-04-02
ECLASS 12.0
27-28-04-02
ECLASS 13.0
27-28-04-02
ECLASS 14.0
27-28-04-02
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-90
ECLASS 9.0
27-28-04-02
ECLASS 9.1
27-28-04-02
ETIM 6.0
EC002996
ETIM 7.0
EC002996
ETIM 8.0
EC002996
ETIM 9.0
EC002996
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue