Similar Illustration
Only CAD model download is supported
UHF RFID tags (860…930 MHz)
Product group
UHF (860...930 MHz)
Radio license
Europe (CE)
Working frequency
865…868 MHz
Dimension
22.5 x 1.65 x 50 mm
Memory type
EEPROM
Put together your individual RFID system, tailored to your needs and areas of application.
Recommended alternative
BIS01AU
UHF RFID tags (860…930 MHz)
BIS U-157-N9/C0M
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BIS U-157-A0/C0M | BIS U-157-N9/C0M | |
|
1.229,02 EUR
List price
|
1,65 EUR
List price
|
|
| Product group | UHF (860...930 MHz) | UHF (860...930 MHz) |
|---|---|---|
| Radio license | Europe (CE) |
Europe (CE) United Kingdom (UKCA) |
| Working frequency | 865…868 MHz | 865…868 MHz |
| Dimension | 22.5 x 1.65 x 50 mm | 22.5 x 1.65 x 50 mm |
| Memory type | EEPROM | EEPROM |
| User data, read/write | 512 Bit | 1024 Bit |
| EPC memory, read/write | 96 Bit | 448 Bit |
| TID memory, read-only | 64 Bit | 96 Bit |
| Antenna type | Dipole | Dipole |
| Installation | on metal | on metal |
| Storage temperature | -25...95 °C | -30...85 °C |
| Ambient temperature | -20...85 °C | -30...85 °C |
| Housing material | PET | PET |
| IP rating | IP67 | IP68 |
| Approval/Conformity |
CE WEEE |
CE UKCA WEEE |
Only CAD model download is supported