Similar Illustration
Only CAD model download is supported
Rectangular tags for the UHF range (860/960 MHz)
Product group
UHF (860...930 MHz)
Radio license
Europe (CE)
United Kingdom (UKCA)
United Kingdom (UKCA)
Working frequency
866…868 MHz
Dimension
7.1 x 3.1 x 13.1 mm
Memory type
EEPROM
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Discontinued
Recommended alternative
|
|
|
|
|
|
| BIS U-105-A0/C0M-HT | Pico On - X3110-EU001-H9 | |
|
5,42 EUR
List price
|
8,89 EUR
List price
|
|
| Product group | UHF (860...930 MHz) | UHF (860...930 MHz) |
|---|---|---|
| Radio license |
Europe (CE) United Kingdom (UKCA) |
- |
| Working frequency | 866…868 MHz | 865…868 MHz |
| Dimension | 7.1 x 3.1 x 13.1 mm | 7.08 x 3.08 x 12.8 mm |
| Memory type | EEPROM | - |
| User data, read/write, switchable | 32 (64) bits | - |
| EPC memory, writeable, switchable | 128 (96) bits | - |
| TID memory, read-only | 96 Bit | 96 Bit |
| Antenna type | Dipole | - |
| Installation | on metal | on metal |
| Storage temperature temporary | -20...235 °C 1x700 h | -40...150 °C |
| Ambient temperature | -20...85 °C | -40...85 °C |
| Housing material | Ceramic | Ceramic |
| IP rating | IP68 | - |
| Approval/Conformity |
CE UKCA WEEE |
- |
| User data, read/write | - | 688 Bit |
| EPC memory, read/write | - | 96 Bit |
Only CAD model download is supported