Login

Please login for an individual price calculation.

Forgot Password?

Always stay up to date

With our e-mailings you will receive regular information about products, events, services and Balluff.

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Service & Support
Industries & Solutions
Company
Canceled

BLG0008

BLG 4A-090-50X-B04-O01-SX

Basic body protection

Performance Level
e
Safety category (EN ISO 13849-1)
4
SIL (IEC 61508)
3
SIL CL (EN 62061)
3
Response time max.
16 ms
Do you have any questions about the product? Get in touch with us.
This product page contains information for Belgium

Quantity scale

Contact request
Key features
Performance Level
e
Safety category (EN ISO 13849-1)
4
SIL (IEC 61508)
3
SIL CL (EN 62061)
3
Response time max.
16 ms
Approval/Conformity
Safety
cULus
CE
WEEE
Operating principle
non-contact (photoelectric)
Light beams, number
4
Protective field height (Hp)
915 mm
Range
50 m
Connection 1
Emitter: M12x1-Male, A-coded
Connection 2
Receiver: M12x1-Male, A-coded
Switching output
2x PNP OSSD
Dimension
35 x 1064 x 41.2 mm
Ambient temperature
-10...55 °C
IP rating
IP65
Housing material
Aluminium, painted (yellow RAL 1003)
Classifications
ECLASS 10.1
27-27-27-04
ECLASS 11.0
27-27-27-04
ECLASS 12.0
27-27-27-04
ECLASS 13.0
27-27-27-04
ECLASS 14.0
27-27-27-04
ECLASS 4.1
27-27-09-10
ECLASS 5.1.4
27-27-27-04
ECLASS 6.2
27-27-27-04
ECLASS 8.1
27-27-27-04
ECLASS 9.0
27-27-27-04
ECLASS 9.1
27-27-27-04
ETIM 4.0
EC02549
ETIM 5.0
EC02549
ETIM 6.0
EC02549
ETIM 7.0
EC02549
ETIM 8.0
EC02549
ETIM 9.0
EC002549
UNSPSC 11
46171620
UNSPSC 7.0901
46171620
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue