Products
Service & Support
Industries & Solutions
Company
Canceled

BMF00LP

BMF 405KF-NO-C-2A-EY-10

Cylinder sensors for multiple slot shapes

Special characteristics
Washdown
Washdown
Slot type
T-slot
Dimension
5 x 5.4 x 27 mm
Principle of operation
Magnetic field sensor
Cable
TPE-V, 10 m
Do you have any questions about the product? Get in touch with us.
This product page contains information for Belgium

Quantity scale

Contact request
Key features
Special characteristics
Washdown
Washdown
Slot type
T-slot
Dimension
5 x 5.4 x 27 mm
Principle of operation
Magnetic field sensor
Cable
TPE-V, 10 m
Housing material
PP
Switching output
NPN normally closed (NC)
Switching frequency
10000 Hz
Operating voltage Ub
10...30 VDC
Ambient temperature
-40...100 °C
IP rating
IP67
IP68
IP69K
Approval/Conformity
cULus
CE
UKCA
Ecolab
WEEE
Classifications
ECLASS 10.1
27-27-01-04
ECLASS 11.0
27-27-01-04
ECLASS 12.0
27-27-43-01
ECLASS 13.0
27-27-43-01
ECLASS 14.0
27-27-43-01
ECLASS 4.1
27-27-01-04
ECLASS 5.1.4
27-27-01-04
ECLASS 6.2
27-27-01-04
ECLASS 8.1
27-27-01-04
ECLASS 9.0
27-27-01-04
ECLASS 9.1
27-27-01-04
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC002544
ETIM 8.0
EC002544
ETIM 9.0
EC002544
UNSPSC 11
41111916
UNSPSC 7.0901
41111916
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue