Similar Illustration
Only CAD model download is supported
For T-slot and use in hygienic areas
Special characteristics
Washdown
Slot type
T-slot
Dimension
5 x 5.4 x 27 mm
Principle of operation
Magnetic field sensor
Cable
TPE-V, 5 m
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
|
Alternative
|
Discontinued
Further alternative
|
|
|
|
|
|
|
| BMF 405KF-NS-C-2A-EY-05 | BMF 405KF-NS-C-2A-EY-02 | BMF 405KF-NS-C-2A-EY-10 | |
|
55,76 EUR
List price
|
53,55 EUR
List price
|
58,80 EUR
List price
|
|
| Special characteristics | Washdown | Washdown |
Washdown Washdown |
|---|---|---|---|
| Slot type | T-slot | T-slot | T-slot |
| Dimension | 5 x 5.4 x 27 mm | 5 x 5.4 x 27 mm | 5 x 5.4 x 27 mm |
| Principle of operation | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor |
| Cable | TPE-V, 5 m | TPE-V, 2 m | TPE-V, 10 m |
| Housing material | PP | PP | PP |
| Switching output | NPN normally open (NO) | NPN normally open (NO) | NPN normally open (NO) |
| Switching frequency | 10000 Hz | 10000 Hz | 10000 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -40...100 °C | -40...100 °C | -40...100 °C |
| IP rating |
IP67 IP68 IP69K |
IP67 IP68 IP69K |
IP67 IP68 IP69K |
| Approval/Conformity |
cULus CE UKCA Ecolab WEEE |
cULus CE UKCA Ecolab WEEE |
cULus CE UKCA Ecolab WEEE |
Only CAD model download is supported