Similar Illustration
Only CAD model download is supported
For T-slot and use in harsh environments with welding spatter
Slot type
T-slot
Dimension
5 x 6.4 x 34 mm
Principle of operation
Magnetic field sensor
Cable
Silicone welding spark resistant black, 2 m
Application
Pneumatic cylinder with T-slot. For dimensions, see sketch in product view.
Welding area
Welding area
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BMF 415KW-HAKKI-W-5-S0-02 | BMF 415KW-HAKKI-W-5-P3-02 | BMF 415KW-HAKKI-W-5-P0-02 | |
|
74,95 EUR
List price
|
74,95 EUR
List price
|
74,95 EUR
List price
|
|
| Slot type | T-slot | T-slot | T-slot |
|---|---|---|---|
| Dimension | 5 x 6.4 x 34 mm | 5 x 6.4 x 34 mm | 5 x 6.4 x 34 mm |
| Principle of operation | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor |
| Cable | Silicone welding spark resistant black, 2 m | TPU welding spark resistant Orange, 2 m | TPU welding spark resistant black, 2 m |
| Application |
Pneumatic cylinder with T-slot. For dimensions, see sketch in product view. Welding area |
Pneumatic cylinder with T-slot. For dimensions, see sketch in product view. Welding area |
Pneumatic cylinder with T-slot. For dimensions, see sketch in product view. Welding area |
| Mounting part | can be installed in T-slot from above | can be installed in T-slot from above | can be installed in T-slot from above |
| Housing material | PA 12 | PA 12 | PA 12 |
| Interface | IO-Link 1.1 | IO-Link 1.1 | IO-Link 1.1 |
| Switching output | IO configurable NO/NC | IO configurable NO/NC | IO configurable NO/NC |
| Operating voltage Ub | 18...30 VDC | 18...30 VDC | 18...30 VDC |
| Ambient temperature | 0...80 °C | 0...80 °C | 0...80 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
cULus CE UKCA WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported