Similar Illustration
Only CAD model download is supported
Magnetic field positioning systems
Measuring range
224 mm
Analog output
Analog, voltage/Analog, current selectable 0…10 V/4…20 mA
Interface
IO-Link 1.1
Resolution
≤ 1 µm (IO-Link), 12 Bit (analog)
Non-linearity typ.
±250 µm
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BMP 01-EP1PP21A-0224-00-P02 | BMP 01-EP1PP21A-0128-00-P02 | BMP 01-EP1PP21A-0064-00-P02 | |
|
331,15 EUR
List price
|
251,32 EUR
List price
|
200,85 EUR
List price
|
|
| Measuring range | 224 mm | 128 mm | 64 mm |
|---|---|---|---|
| Analog output | Analog, voltage/Analog, current selectable 0…10 V/4…20 mA | Analog, voltage/Analog, current selectable 0…10 V/4…20 mA | Analog, voltage/Analog, current selectable 0…10 V/4…20 mA |
| Interface | IO-Link 1.1 | IO-Link 1.1 | IO-Link 1.1 |
| Resolution | ≤ 1 µm (IO-Link), 12 Bit (analog) | ≤ 1 µm (IO-Link), 12 Bit (analog) | ≤ 1 µm (IO-Link), 12 Bit (analog) |
| Non-linearity typ. | ±250 µm | ±250 µm | ±250 µm |
| Connection | 2 m, PUR | 2 m, PUR | 2 m, PUR |
| Housing material |
PA 12 Aluminium |
PA 12 Aluminium |
PA 12 Aluminium |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA WEEE |
CE UKCA WEEE |
Only CAD model download is supported