Products
Service & Support
Industries & Solutions
Company

BNI0081

BNI IOL-802-000-Z036-006

Smart LED signal tower with different numbers of segments

Principle of operation
Indicator light
Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection
M12x1-Male, 4-pin
Segments, number max.
5
Do you have any questions about the product? Get in touch with us.
This product page contains information for Belgium

Quantity scale

Contact request
Key features
Principle of operation
Indicator light
Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection
M12x1-Male, 4-pin
Segments, number max.
5
Predefined colors
yellow
white
green
Blue
red
orange
configurable
Function indicator
Runlight Mode
Level Mode
Segment Mode
Flexi-Mode
Setting
Function indicator
Dimension
60 x 60 x 309 mm
Housing material
PC, Transparent, Zinc plated, Cu8a, Ni10s, Crr
Die-cast zinc
Mounting part
1-hole screw mount
Ambient temperature
-5...50 °C
IP rating
IP65
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
5 ms
Process data OUT
3 bytes
Classifications
ECLASS 10.1
27-11-03-50
ECLASS 11.0
27-11-03-50
ECLASS 12.0
27-11-03-50
ECLASS 13.0
27-11-03-50
ECLASS 14.0
27-11-03-50
ECLASS 4.1
27-37-12-00
ECLASS 5.1.4
27-37-12-20
ECLASS 6.2
27-37-12-20
ECLASS 8.1
27-37-12-20
ECLASS 9.0
27-11-03-50
ECLASS 9.1
27-11-03-50
ETIM 4.0
EC000232
ETIM 5.0
EC000232
ETIM 6.0
EC000232
ETIM 7.0
EC000232
ETIM 8.0
EC000232
ETIM 9.0
EC000232
UNSPSC 11
39100000
UNSPSC 7.0901
39100000
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue