Products
Service & Support
Industries & Solutions
Company
Canceled

BNS0506

BNS 813-99-D-38

Mechanical single position limit switches with positive opening

Housing material
Aluminium, Anodized
Number of switching positions
1x Chisel
Version
with forced opening
Operating principle
1. Switch position: Mechanical
Continuous current
1. Switch position: 5 A
Do you have any questions about the product? Get in touch with us.
This product page contains information for Belgium

Quantity scale

Contact request
Key features
Housing material
Aluminium, Anodized
Number of switching positions
1x Chisel
Version
with forced opening
Operating principle
1. Switch position: Mechanical
Continuous current
1. Switch position: 5 A
Rated operating voltage Ue
1. Switch position: 250 V AC
Installation
any
Approach direction
Vertical to mounting surface
Approach speed
1. Switch position: 20 m/min
Connection type
1. Switch position: Solder connection
Ambient temperature
-5...80 °C
IP rating
IP67
Approval/Conformity
CE
CCC
WEEE
Classifications
ECLASS 10.1
27-27-06-01
ECLASS 11.0
27-27-06-01
ECLASS 12.0
27-27-06-01
ECLASS 13.0
27-27-06-01
ECLASS 14.0
27-27-06-01
ECLASS 4.1
27-27-06-06
ECLASS 5.1.4
27-27-06-01
ECLASS 6.2
27-27-92-25
ECLASS 8.1
27-27-06-01
ECLASS 9.0
27-27-06-01
ECLASS 9.1
27-27-06-01
ETIM 4.0
EC000030
ETIM 5.0
EC000030
ETIM 6.0
EC000030
ETIM 7.0
EC000030
ETIM 8.0
EC000030
ETIM 9.0
EC000030
UNSPSC 11
41111900
UNSPSC 7.0901
41111900
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue