Similar Illustration
Only CAD model download is supported
Photoelectric distance sensors
Series
63M
Dimension
35 x 70 x 90 mm
Interface
Analog, current 4…20 mA
linear increasing
2x NPN normally open (NO)
linear increasing
2x NPN normally open (NO)
Principle of operation
Photoelectric distance sensor
Principle of optical operation
Light time-of-flight
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BOD 63M-LB03-S115 | BOD 66M-LB14-S92 | |
|
-
List price
|
944,37 EUR
List price
|
|
| Series | 63M | 66M |
|---|---|---|
| Dimension | 35 x 70 x 90 mm | 30 x 100.5 x 73.2 mm |
| Interface |
Analog, current 4…20 mA linear increasing 2x NPN normally open (NO) |
Analog, current 4…20 mA linear rising/falling PNP/NPN NO/NC |
| Principle of operation | Photoelectric distance sensor | Photoelectric distance sensor |
| Principle of optical operation | Light time-of-flight | Triangulation |
| Beam characteristic | Collimated | Divergent |
| Light type | Laser red light | Laser red light |
| Light spot size | Ø 9 mm at 2 m | 2 x 6 mm at 2 m |
| Range | 200...2000 mm | 150...2000 mm |
| Accuracy | ±2 % FS | ±1.5 % FS |
| Repeat accuracy | 0.075 %FS | 0.5 %FS |
| Resolution | ≤ 1.0 mm | 1...3 mm |
| Connection | Connector, M12x1-Male, 8-pin | Connector, M12x1-Male, 5-pin |
| Housing material | Aluminium, Die casting, Painted | Zinc, Die casting, Painted |
| Operating voltage Ub | 15...30 VDC | 18...30 VDC |
| Approval/Conformity |
CE EAC cULus WEEE |
CE WEEE |
Only CAD model download is supported