Products
Service & Support
Industries & Solutions
Company

BOH001J

BOH TK-F08V-004-TF-01

Through-beam sensor heads in different types of light

Series
F08V
Dimension
25 x 10 x 40 mm
Application
Vacuum (to 1 µPa)
Interface
for switching amplifier
Principle of operation
Optical sensor head
Do you have any questions about the product? Get in touch with us.
This product page contains information for Belgium

Quantity scale

Contact request
Key features
Series
F08V
Dimension
25 x 10 x 40 mm
Application
Vacuum (to 1 µPa)
Interface
for switching amplifier
Principle of operation
Optical sensor head
Principle of optical operation
Fork sensor
Light type
microSPOT-LED red light
Connection
Leads, 1 m, PTFE
Housing material
Aluminium, blank
Material sensing surface
Epoxy
Mounting part
Screw M4
Smallest part typ.
1.50 mm
Approval/Conformity
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-27-09-05
ECLASS 11.0
27-27-09-05
ECLASS 12.0
27-27-09-05
ECLASS 13.0
27-27-09-05
ECLASS 14.0
27-27-09-05
ECLASS 5.1.4
27-27-09-05
ECLASS 6.2
27-27-09-05
ECLASS 8.1
27-27-09-05
ECLASS 9.0
27-27-09-05
ECLASS 9.1
27-27-09-05
ETIM 4.0
EC002720
ETIM 5.0
EC002720
ETIM 6.0
EC002720
ETIM 7.0
EC002720
ETIM 8.0
EC002720
ETIM 9.0
EC002720
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue