Products
Service & Support
Industries & Solutions
Company
Canceled

BOS0008

BOS 12M-NO-1YA-BO-C-03

Diffuse sensors

Series
12M
Dimension
Ø 12 x 65 mm
Interface
NPN normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, energetic
Do you have any questions about the product? Get in touch with us.
This product page contains information for Belgium

Quantity scale

Contact request
Key features
Series
12M
Dimension
Ø 12 x 65 mm
Interface
NPN normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, energetic
Beam characteristic
Divergent
Light type
LED, red light
Range
0...100 mm
Connection
Cable, 3.00 m, PVC
Housing material
Brass, nickel-plated
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
cULus
CE
EAC
WEEE
Trademark
Global
Classifications
ECLASS 10.1
27-27-09-03
ECLASS 11.0
27-27-09-03
ECLASS 12.0
27-27-09-03
ECLASS 13.0
27-27-09-03
ECLASS 14.0
27-27-09-03
ECLASS 4.1
27-27-90-00
ECLASS 5.1.4
27-27-09-03
ECLASS 6.2
27-27-09-90
ECLASS 8.1
27-27-09-03
ECLASS 9.0
27-27-09-03
ECLASS 9.1
27-27-09-03
ETIM 4.0
EC001821
ETIM 5.0
EC001821
ETIM 6.0
EC001821
ETIM 7.0
EC001821
ETIM 8.0
EC001821
ETIM 9.0
EC001821
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue