Similar Illustration
Only CAD model download is supported
Diffuse sensors
Series
12M
Dimension
Ø 12 x 65 mm
Interface
PNP normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, energetic
Recommended alternative
BOS01Y0
Diffuse sensors
BOS 12M-PS-RD11-02
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BOS 12M-PS-1YA-BO-C-05 | BOS 12M-PS-RD11-02 | |
|
-
List price
|
60,77 EUR
List price
|
|
| Series | 12M | 12M |
|---|---|---|
| Dimension | Ø 12 x 65 mm | Ø 12 x 60 mm |
| Interface | PNP normally open (NO) | PNP normally open (NO) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, energetic | Diffuse sensor, energetic |
| Beam characteristic | Divergent | Divergent |
| Light type | LED, red light | Red light |
| Range | 0...100 mm | 1...100 mm |
| Connection | Cable, 5.00 m, PVC | Cable, 2.00 m, PVC |
| Housing material | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus |
CE UKCA cULus WEEE |
| Trademark | Global | Global |
| Light spot size | - | Ø 8 mm at 100 mm |
Only CAD model download is supported