Similar Illustration
Only CAD model download is supported
Diffuse sensors
Series
21M
Dimension
15 x 50 x 42.5 mm
Interface
PNP normally open (NO)
PNP normally closed (NC)
PNP normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, energetic
Recommended alternative
BOS027N
Diffuse sensors
BOS 21M-PAI-RD30-S4
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BOS 21M-PA-RD10-S4 | BOS 21M-PAI-RD30-S4 | |
|
-
List price
|
159,41 EUR
List price
|
|
| Series | 21M | 21M |
|---|---|---|
| Dimension | 15 x 50 x 42.5 mm | 15.4 x 51.1 x 42.7 mm |
| Interface |
PNP normally open (NO) PNP normally closed (NC) |
IO-Link: 1.1 PNP: normally open (NO) PNP: normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, energetic | Diffuse sensor, energetic |
| Beam characteristic | Divergent | Divergent |
| Light type | LED, red light | LED, red light |
| Range | 10...1000 mm | 10...1000 mm |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material |
Zinc, Die casting, Powder coated Aluminium |
Zinc, Die casting, Powder coated Die-cast zinc |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus EAC WEEE |
CE UKCA cULus WEEE Ecolab |
| Special characteristics | - | Washdown |
Only CAD model download is supported