Similar Illustration
Only CAD model download is supported
Diffuse sensors
Series
Q08M
Dimension
8 x 59 x 8 mm
Interface
PNP normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, energetic
Recommended alternative
BOS01T0
Diffuse sensors
BOS Q08M-PO-KD20-S49
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Discontinued
Recommended alternative
|
|
|
|
|
|
| BOS Q08M-PO-RD11-S49 | BOS Q08M-PO-KD20-S49 | |
|
-
List price
|
94,76 EUR
List price
|
|
| Series | Q08M | Q08M |
|---|---|---|
| Dimension | 8 x 59 x 8 mm | 8 x 59 x 8 mm |
| Interface | PNP normally closed (NC) | PNP: normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, energetic | Diffuse sensor, energetic |
| Beam characteristic | Divergent | Divergent |
| Light type | LED, red light | LED, red light |
| Range | 0...55 mm | 1...60 mm |
| Connection | Connector, M8x1-Male, 3-pin | Connector, M8x1-Male, 3-pin |
| Housing material | Zinc, Die casting, nickel-plated | Zinc, Die casting, nickel-plated |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus EAC |
cULus CE UKCA WEEE |
| Light spot size | - | Ø 3.0 mm Light exit |
Only CAD model download is supported