Similar Illustration
Only CAD model download is supported
Through-beam sensors
Series
15K
Dimension
13 x 59.5 x 29 mm
Input function
Test (Emitter off)
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (Emitter)
Recommended alternative
BOS0126
Through-beam sensors
BOS 5K-PS-IX10-S75
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Discontinued
Recommended alternative
|
|
|
|
|
|
| BLS 15K-R-G5-S75 | BOS 5K-PS-IX10-S75 | |
|
-
List price
|
40,47 EUR
List price
|
|
| Series | 15K | 5K |
|---|---|---|
| Dimension | 13 x 59.5 x 29 mm | 10.8 x 43.5 x 19.5 mm |
| Input function | Test (Emitter off) | - |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor (Emitter) | Through-beam sensor |
| Light type | Infrared | Infrared |
| Range | 0...5 m | 0...20 m |
| Connection | Connector, M8x1-Male, 4-pin | Connector, M8x1-Male, 4-pin |
| Housing material | ABS |
PC PBT |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE WEEE |
cULus CE WEEE UKCA |
| Interface | - | PNP normally open (NO) |
| Beam characteristic | - | Divergent |
| Light spot size | - | Ø 90 mm at 2 m |
| Trademark | - | Global |
Only CAD model download is supported