Similar Illustration
Only CAD model download is supported
Through-beam sensors
Series
12M
Dimension
Ø 12 x 65 mm
Interface
PNP normally open (NO)
PNP normally closed (NC)
PNP normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (receiver)
Recommended alternative
BOS01ZP
Through-beam sensors
BOS 12M-PO-RE10-02
Availability
BOS01WW
Through-beam sensors
BOS 12M-PS-RE10-02
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Recommended alternative
|
Recommended alternative
|
|
|
|
|
|
|
| BLE 12M-PA-1PD-BO-C-03 | BOS 12M-PO-RE10-02 | BOS 12M-PS-RE10-02 | |
|
-
List price
|
60,77 EUR
List price
|
60,77 EUR
List price
|
|
| Series | 12M | 12M | 12M |
|---|---|---|---|
| Dimension | Ø 12 x 65 mm | Ø 12 x 60 mm | Ø 12 x 60 mm |
| Interface |
PNP normally open (NO) PNP normally closed (NC) |
PNP normally closed (NC) | PNP normally open (NO) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor (receiver) | Through-beam sensor (receiver) | Through-beam sensor (receiver) |
| Light type | LED, red light | LED, red light | LED, red light |
| Range | 0...5 m | 0...8 m | 0...8 m |
| Connection | Cable, 3.00 m, PVC | Cable, 2.00 m, PVC | Cable, 2.00 m, PVC |
| Housing material | Brass, nickel-plated | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | PMMA | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE EAC WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Trademark | Global | Global | Global |
Only CAD model download is supported