Similar Illustration
Only CAD model download is supported
Diffuse sensors
Series
6K
Dimension
12 x 41.5 x 21.6 mm
Interface
NPN normally open/normally closed (NO/NC)
Input function
Same function as button
Key disable on/off
Key disable on/off
Principle of operation
Photoelectric sensor
Recommended alternative
BOS02CP
Diffuse sensors
BOS 6K-UI-RH10-S75
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BOS 6K-NU-RH10-S75 | BOS 6K-UI-RH10-S75 | |
|
175,10 EUR
List price
|
149,35 EUR
List price
|
|
| Series | 6K | 6K |
|---|---|---|
| Dimension | 12 x 41.5 x 21.6 mm | 12 x 34 x 21.6 mm |
| Interface | NPN normally open/normally closed (NO/NC) |
IO-Link-Device: 1.1.3 PNP/NPN/IO-Link: NO/NC |
| Input function |
Same function as button Key disable on/off |
Key disable on/off Same function as button |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, triangulation | Diffuse sensor, triangulation |
| Special optical feature | Background suppression | Background suppression |
| Beam characteristic | Focus, typical at 50 mm | Divergent |
| Light type | LED, red light | LED, red light |
| Light spot size | 5 x 5 mm at focal point | 15 x 15 mm at 200 mm |
| Range | 1...200 mm | 1...200 mm |
| Connection | Connector, M8x1-Male, 4-pin | Connector, M8x1-Male, 4-pin |
| Housing material | ABS | ABS |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported