Similar Illustration
Only CAD model download is supported
Diffuse sensors
Special characteristics
Washdown
Series
6K
Dimension
12 x 37.9 x 21.6 mm
Interface
NPN normally open/normally closed (NO/NC)
Input function
Key disable on/off
Same function as button
Same function as button
Recommended alternative
BOS02CR
Diffuse sensors
BOS 6K-UI-RH10-02
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BOS 6K-NU-RH10-02 | BOS 6K-UI-RH10-02 | |
|
-
List price
|
149,35 EUR
List price
|
|
| Special characteristics | Washdown | Washdown |
|---|---|---|
| Series | 6K | 6K |
| Dimension | 12 x 37.9 x 21.6 mm | 12 x 34 x 21.6 mm |
| Interface | NPN normally open/normally closed (NO/NC) |
IO-Link-Device: 1.1.3 PNP/NPN/IO-Link: NO/NC |
| Input function |
Key disable on/off Same function as button |
Key disable on/off Same function as button |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, triangulation | Diffuse sensor, triangulation |
| Special optical feature | Background suppression | Background suppression |
| Beam characteristic | Focus, typical at 50 mm | Divergent |
| Light type | LED, red light | LED, red light |
| Light spot size | 5 x 5 mm at focal point | 15 x 15 mm at 200 mm |
| Range | 1...200 mm | 1...200 mm |
| Connection | Cable, 2.00 m, PVC | Cable, 2 m, PVC |
| Housing material | ABS | ABS |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE Ecolab WEEE |
CE UKCA cULus WEEE Ecolab |
Only CAD model download is supported