Similar Illustration
Only CAD model download is supported
Cylindrical throughbeam photoelectric sensors with M8 thread and different types of light
Series
08E
Dimension
Ø 8 x 40 mm
Interface
NPN normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (receiver)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BOS 08E-NS-KE20-02 | BOS 08E-NS-KH22-S49 | |
|
75,19 EUR
List price
|
118,45 EUR
List price
|
|
| Series | 08E | 08E |
|---|---|---|
| Dimension | Ø 8 x 40 mm | Ø 8 x 40 mm |
| Interface | NPN normally open (NO) | NPN normally open (NO) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor (receiver) | Diffuse sensor, triangulation |
| Range | 0...2.2 m | 7...30 mm |
| Connection | Cable, 2.00 m, PUR | Connector, M8x1-Male, 3-pin |
| Housing material | Stainless steel | Stainless steel |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE UKCA WEEE |
cULus CE UKCA WEEE |
| Special optical feature | - | Background suppression |
| Beam characteristic | - | Divergent |
| Light type | - | LED, red light |
| Light spot size | - | Ø 2.5 mm Light exit |
Only CAD model download is supported