Similar Illustration
Only CAD model download is supported
Diffuse sensors
Series
R020K
Dimension
7.7 x 26.8 x 13.5 mm
Interface
PNP: normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, HGA fixed
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BOS R020K-PS-RF11-SA4-00,65 | BOS R020K-PS-RF11-00,2-S49 | BOS R020K-PS-RF11-00,2-S75 | |
|
116,39 EUR
List price
|
106,09 EUR
List price
|
106,09 EUR
List price
|
|
| Series | R020K | R020K | R020K |
|---|---|---|---|
| Dimension | 7.7 x 26.8 x 13.5 mm | 7.7 x 26.8 x 13.5 mm | 7.7 x 26.8 x 13.5 mm |
| Interface | PNP: normally open (NO) | PNP normally open (NO) | PNP normally open (NO) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, HGA fixed | Diffuse sensor, HGA fixed | Diffuse sensor, HGA fixed |
| Special optical feature | Background suppression | Background suppression | Background suppression |
| Beam characteristic | Focus, typical at 15 mm | Focus, typical at 15 mm | Focus, typical at 15 mm |
| Light type | LED, red light | LED, red light | LED, red light |
| Light spot size | Ø 3 mm at 15 mm | Ø 3 mm at 15 mm | Ø 3 mm at 15 mm |
| Range | 1...30 mm | 1...30 mm | 1...30 mm |
| Connection | Cable with connector, JST 3-pin: XAP-03V-1-Male, 3-pin, 0.65 m, PVC | Cable with connector, M8x1-Male, 3-pin, 0.20 m, PVC | Cable with connector, M8x1-Male, 4-pin, 0.20 m, PVC |
| Housing material | ABS | ABS | ABS |
| Material sensing surface | PMMA | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE WEEE UKCA |
CE cULus WEEE UKCA |
CE cULus WEEE UKCA |
Only CAD model download is supported