Similar Illustration
Only CAD model download is supported
Junction blocks
Connection slots
6x M8x1-Female, 3-pin
Power indicator
Green LED
Switching function display
Yellow LED (6x)
Signal type
NPN
Connection (COM 1)
M12x1-Male, 12-pin
Product Features
M12x1-Male, 8-pin
M12x1-Male, 12-pin
M12x1-Male, 12-pin
Recommended alternative
BPI00HH
Junction blocks
BPI 6M3030-5K-B0-SM4CT
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BPI 6M303N-5K-B0-SM4CT | BPI 6M3030-5K-B0-SM4CT | |
|
70,87 EUR
List price
|
67,48 EUR
List price
|
|
| Connection slots | 6x M8x1-Female, 3-pin | 6x M8x1-Female, 3-pin |
|---|---|---|
| Power indicator | Green LED | - |
| Switching function display | Yellow LED (6x) | no LED |
| Signal type | NPN | - |
| Connection (COM 1) | M12x1-Male, 12-pin | M12x1-Male, 12-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC/10...30 VAC |
| Output current max. | 1.5 A | 1.5 A |
| Total current max. | 1.5 A | 1.5 A |
| Ambient temperature | -25...80 °C | -25...80 °C |
| IP rating | IP67 | IP67 |
Only CAD model download is supported