Similar Illustration
Only CAD model download is supported
Junction blocks
Connection slots
6x M8x1-Female, 3-pin
Power indicator
Green LED
Switching function display
Yellow LED (6x)
Signal type
NPN
Cable
PUR black, 10 m, drag chain compatible
Product Features
3.00 m, PUR
5.00 m, PUR
10.00 m, PUR
10.00 m, PUR
15.00 m, PUR
Recommended alternative
BPI00H4
Junction blocks
BPI 6M3030-5K-B0-KPX80-100
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BPI 6M303N-5K-B0-KPX80-100 | BPI 6M3030-5K-B0-KPX80-100 | |
|
-
List price
|
93,87 EUR
List price
|
|
| Connection slots | 6x M8x1-Female, 3-pin | 6x M8x1-Female, 3-pin |
|---|---|---|
| Power indicator | Green LED | - |
| Switching function display | Yellow LED (6x) | no LED |
| Signal type | NPN | - |
| Cable | PUR black, 10 m, drag chain compatible | PUR black, 10 m, drag chain compatible |
| Operating voltage Ub | 10...30 VDC | 10...60 VDC/10...60 VAC |
| Output current max. | 3 A | 3 A |
| Total current max. | 8 A | 8 A |
| IP rating | IP67 | IP67 |
Only CAD model download is supported